??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
14A01A12F0GF
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
14A - Close Nipple Combo, 3-Unit
Bill of material
14A01A12F0GF
Part No.
14A01A12F0GF
Product
Three-Unit Combo
14A Close Nippled
Port Size
Filter Bowl Option
Filter Element
Regulator Pressure
Regulator Relief
Lubricator Bowl Options
Lubricator Body Options
Engineering Level
Port Type
A
5.77 (147) Inch (mm)
B
3.82 (97) Inch (mm)
C
2.16 (55) Inch (mm)
D
2.04 (52) Inch (mm)
E
5.98 (152) Inch (mm)
F
0.79 (20) Inch (mm)
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D