??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
14R010FC
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
14R - Regulators - Miniature
Bill of material
14R010FC
Part No.
14R010FC
Product
14R Regulators – Miniature
Series
Port Size
Pressure Range
Relief
Engineering Level
Port Type
Options
Preset / Pressure Limited
A
1.64 (42) Inch (mm)
B
1.56 (40) Inch (mm)
C
2.50 (63.5) Inch (mm)
D
0.38 (10) Inch (mm)
E
2.88 (73) Inch (mm)
F
- Inch (mm)
G
- Inch (mm)
H
- Inch (mm)
J
- Inch (mm)
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D