??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
59-1502-24FO
HELP_VARIABLE
Company
Parker Quick Coupling Division
Description
Acme Thread to Connect, Non-Spill, Heavy Duty, High Pressure Quick Couplings (hydraulic) up to 6000 psi - 59 Series Nipples
Bill of material
59-1502-24FO
Part Number
Series Name
Acme Thread to Connect, Non-Spill, Heavy Duty, High Pressure Quick Couplings (hydraulic) up to 6000 psi - 59 Series Nipples
Series Code
59 Series Nipples
Division ID
687539
Division Name
Quick Coupling Division
Company
Parker Hannifin
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D