??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
SLVD10NE5HE6R
HELP_VARIABLE
Company
Parker Electromechanical and Drives Division Europe
Description
Compact Low Power Single-Axis Servo Drive/Controller - SLVD-N Series [SLVD10N] : 10A / 1-3*230VAC (5.25kVA)
Bill of material
SLVD10NE5HE6R
Part Number
Series Name
Compact Low Power Single-Axis Servo Drive/Controller - SLVD-N Series [SLVD10N] : 10A / 1-3*230VAC (5.25kVA)
Series Code
SLVD10N
Division ID
A87859
Division Name
Electromechanical and Drives Division Europe
Company
Parker Hannifin
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D