??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
SLVD5NE5HE6R
HELP_VARIABLE
Company
Parker Electromechanical and Drives Division Europe
Description
Compact Low Power Single-Axis Servo Drive/Controller - SLVD-N Series [SLVD5N] : 5.0A / 1-3*230VAC (2.3kVA)
Bill of material
SLVD5NE5HE6R
Part Number
Series Name
Compact Low Power Single-Axis Servo Drive/Controller - SLVD-N Series [SLVD5N] : 5.0A / 1-3*230VAC (2.3kVA)
Series Code
SLVD5N
Division ID
A87859
Division Name
Electromechanical and Drives Division Europe
Company
Parker Hannifin
Preview - Generation
Vorschau
Formate
Dateien
3D
2D