??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
F9M4V-EP
HELP_VARIABLE
Company
Parker Veriflo Division
Description
F9 Series - F9 Series - UHP Stainless Steel Check Valve
Bill of material
F9M4V-EP
Part No.
F9M4V-EP
Series
F9
Inlet Port Type
Inlet Port Size
4 - 1/4''
Outlet Port Type
Outlet Port Size
4 - 1/4''
Seal Material
Internal Surface Finish
Preview - Generation
Preview
Formats
Files
3D
2D