??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
2600
HELP_VARIABLE
Company
Parker Quick Coupling Division
Description
Fuel Line Check Valves - Low Pressure (250 psi), Full Flow Swing Valve, Lightweight Aluminum - 2600 Series
Bill of material
2600
Part Number
Series Name
Fuel Line Check Valves - Low Pressure (250 psi), Full Flow Swing Valve, Lightweight Aluminum - 2600 Series
Series Code
2600 Series CheckValves
Division ID
687539
Division Name
Quick Coupling Division
Company
Parker Hannifin
Preview - Generation
Vorschau
Formate
Dateien
3D
2D