??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
GE04LLMCF
HELP_VARIABLE
Company
Parker Tube Fittings Division
Description
GE-M (KEG) - Male Connector
Bill of material
GE04LLMCF
Part No.
Product Type
Fitting Type
EO
Material Selection
Assembly Options
Series
LL
Tube O.D. D1
mm
Thread T
Through Hole D3
mm
Overall Length L1
mm
Distance to Tube Seat L2
mm
Length Male Stud End L3
8 mm
Length wit Nut L4
mm
HEX Body S1
Inch
HEX Body S1
Inch
Width Across Flats S2
Inch
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D