??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
HP-1002-16FP
HELP_VARIABLE
Company
Parker Quick Coupling Division
Description
High Pressure, High Flow, 1” and 1-1/2” Size Steel Quick Couplings (hydraulic) 5000 psi - HP Series Nipples
Bill of material
HP-1002-16FP
Part Number
Series Name
High Pressure, High Flow, 1” and 1-1/2” Size Steel Quick Couplings (hydraulic) 5000 psi - HP Series Nipples
Series Code
HP Series Nipples
Division ID
687539
Division Name
Quick Coupling Division
Company
Parker Hannifin
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D