??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
2.50TMALU14A0.031
HELP_VARIABLE
Company
Parker Cylinders
Description
MA/MAN - Pneumatic Cylinders, Industrial Grade
Bill of material
2.50TMALU14A0.031
Part No.
Bore
Inch
Cushion Head
Double Rod
Mounting
Special Mounting
Series
Piston
Port Type
Seals
Special
Piston Rod Number
Piston Rod End
Piston Rod End Alternate Thread
Piston Rod End Thread
Piston Rod Number - End 2
Piston Rod End - End 2
Piston Rod End Alternate Thread - End 2
Piston Rod End Thread - End 2
Cushion Cap
Stroke
Inch
XI Dimension
Inch
BB Dimension - Head
Inch
BB dimension - Cap (or Second Head)
Inch
Port Size - Head
Inch
Part Location - Head
Inch
Additional Port - Head
Port Size - Cap (or Second Head)
Inch
Part Location - Cap (or Second Head)
Inch
Additional Port - Cap (or Second Head)
Magnetic Piston
Needle Location - Head
Needle Location - Cap (or Second Head)
Check Location - Head
Check Location - Cap
Piston Rod Boot
Piston Rod End Thread Type
Piston Rod End Thread (KK-CC)
Piston Rod End A Dimension
Inch
Piston Rod Wrench Flats
Piston Rod NA Turndown
Piston Rod End Extension - Catalog Designation
Piston Rod End Extension Length
Inch
Special Flat Length
0.0000 Inch
Special NA Length
0.000 Inch
Piston Rod End Thread Type - End 2
Piston Rod End Thread (KK-CC) - End 2
Piston Rod End A DImension - End 2
Inch
Piston Rod Wrench Flats - End 2
Piston Rod NA Turndown - End 2
Piston Rod End Extension - Catalog Designation - End 2
Piston Rod End Extension Length - End 2
Inch
Special Flat Length - End 2
0.0000 Inch
Special NA Length - End 2
0.000 Inch
Pistor Rod Boot - End 2
Piston Rod Material
Piston Rod Plating
Piston-To-Rod Pinning
Cylinder Body Material
Stop Tube
Stop Tube Length
Inch
Net Stroke
0.031 Inch
Extra Tie Rod Nuts
Paint
Preview - Generation
Náhled
Formáty
Files
3D
2D