??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PO-OSP-E25-60002-00000-0000 (00000000)
HELP_VARIABLE
Company
TAIYO
Description
OSP-E..BHD - Electric linear actuator for heavy duty applications
Bill of material
PO-OSP-E25-60002-00000-0000 (00000000)
Series
Type of actuator
Type of carrier (Standard / Tandem)
Actuating Direction Options
Drive shaft options
Integrated planetary Gearbox
Stroke length
mm
Enter value for TRAVEL
Stroke length
mm
cm
inch
ft
Safety distance
mm
Distance bi-directional
mm
Enter value for KM
Distance bi-directional
mm
cm
inch
ft
Order Stroke
0.000 mm
NIRO
Mounting End Cap Mounting
Mounting
Mounting Magnetic switch
Mounting Coupling and gear
Maximum stroke length
7000 mm
A
mm
B
mm
C
mm
E
mm
H
mm
J
mm
K
mm
M
mm
S
mm
V
mm
X
mm
CE
mm
CF
mm
EC
mm
EF
mm
FB
mm
FH
mm
KB
mm
KC
mm
KJ
mm
KF
mm
ZZ
mm
KL
mm
NA
mm
NC
mm
NAB
mm
Y
G
KR
mm
KP
mm
KO
mm
KN
mm
KTT
mm
KS
mm
KU
mm
CA
mm
KL1
mm
KL2
mm
KL3
mm
Preview - Generation
Podgląd
Formaty
Files
3D
Wymiar
2D