??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
PO-OSPE25-20400-00000-000000 (0.90000000000)
HELP_VARIABLE
Company
TAIYO
Description
OSP-E..ST - Electric linear actuator with trapezoidal screw
Bill of material
PO-OSPE25-20400-00000-000000 (0.90000000000)
Series
Type of actuator
2 - OSP-E..ST Trapezoidal screw actuator
carriage
Pitch
mm
Drive Shaft
Mounting Guides
mm
Mounting position guide
Stroke length
mm
输入参数值: TRAVEL
Stroke length
mm
cm
inch
ft
Safety distance
mm
输入参数值: SAFETY
Safety distance
mm
cm
inch
ft
Order Stroke
0.000 mm
Version
Mounting carrier
Mounting End Cap Mounting
Mounting
Mounting Magnetic switch
Mounting motor attachment
Maximum stroke
mm
A
mm
B
mm
C
mm
D
mm
E
mm
H
mm
K
mm
CF
mm
FB
mm
FH
mm
KB
mm
KM
mm
KN
mm
DF
mm
F
mm
DS
mm
NS
mm
DJ
3.500 mm
DG
mm
SH
mm
J
mm
M
mm
S
mm
V
mm
X
mm
ZZ
mm
Y
G
SPIN
mm
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D