??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
24F24C2180A3F4C75
HELP_VARIABLE
Company
Parker Fluid Control Division
Description
Parker 2-Way Normally Closed, 1-1/2" NPT General Purpose Solenoid Valves
Bill of material
24F24C2180A3F4C75
Part Number
Series Name
Parker 2-Way Normally Closed, 1-1/2" NPT General Purpose Solenoid Valves
Series Code
2Way_Valve_NC_ONE_AND_ONE_HALF_IN_FCDN
Division ID
821838
Division Name
Fluid Control Division
Company
Parker Hannifin
Preview - Generation
Vorschau
Formate
Dateien
3D
2D