??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
73417BN2PN00N0C111P3
HELP_VARIABLE
Company
Parker Fluid Control Division
Description
Parker 4-Way, 1/4" 2 Position, Single Operator, NPT General Purpose Solenoid Valves
Bill of material
73417BN2PN00N0C111P3
Part Number
73417BN2PN00N0C111P3
Series Name
Parker 4-Way, 1/4" 2 Position, Single Operator, NPT General Purpose Solenoid Valves
Series Code
4Way_Valve_2POS-SING-OP_ QUARTER_IN_FCDN
Division ID
821838
Division Name
Fluid Control Division
Company
Parker Hannifin
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D