??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
PM-FALR5AM8N
HELP_VARIABLE
Company
Parker Electronic Motion and Controls Division
Description
PM-FAL, PM-FBL, PM-FCL - P Series Servo Motors
Bill of material
PM-FALR5AM8N
Part No.
PM-FALR5AM8N
Series
P Series
Motors
Frame Size
Shaft Power
Rated Speed (Winding)
Encoder
Shaft
Brake
OW
40 mm
OH
60 mm
OL
103.2 mm
L
78.2 mm
N
30 mm
W
32.5 mm
D
8 mm
F
5 mm
M
23 mm
S
25 mm
LB
2.5 mm
KW
0 mm
KH
0.0 mm
KD
0 mm
KL
0.0 mm
P
0 mm
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D