??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
1.50TRDHBT14A0.031
HELP_VARIABLE
Company
Parker Cylinders
Description
RDH Series - Heavy Duty Hydraulic Roundline Cylinders
Bill of material
1.50TRDHBT14A0.031
Part Number
1.50TRDHBT14A0.031
Bore
Inch
Double Rod
Mounting Style
Series
RDH - Heavy Duty Hydraulic Roundline
Piston
Port Type
Seals
Special
Piston Rod Number
Piston Rod End
Piston Rod Material
Piston Rod End Thread
Piston Rod Number - End 2
Piston Rod End - End 2
Piston Rod End Thread - End 2
Stroke
Inch
XI Trunnion Dimension
Inch
Port Size - Head
Port Location - Head
Port Size - Cap (or Second Head)
Port Location - Cap (or Second Head)
Proximity Switch - Head
Switch Location - Head
Actuation Point - Head
Proximity Switch - Cap (or Second Head)
Switch Location - Cap (or Second Head)
Actuation Point - Cap (or Second Head)
Limit Switch Code
N/A
Piston Rod Boot
Piston Rod End Thread Type
Piston Rod End Thread (KK-CC)
Piston Rod End A Dimension
Inch
Piston Rod Wrench Flats
Piston Rod NA Turndown
Piston Rod End Extension - Catalog Designation
Piston Rod End Extension Length
Inch
Special Flat Length
0.000 Inch
Special NA Length
0.000 Inch
Piston Rod Boot - End 2
Piston Rod End Thread Type - End 2
Piston Rod End Thread (KK-CC) - End 2
Piston Rod End A Dimension - End 2
Inch
Piston Rod Wrench Flats - End 2
Piston Rod NA Turndown - End 2
Piston Rod End Extension - Catalog Designation - End 2
Piston Rod End Extension Length - End 2
Inch
Special Flat Length - End 2
0.000 Inch
Special NA Length - End 2
0.000 Inch
Piston Rod Plating
Stop Tube
Stop tube Length
Inch
Net Stroke
0.000 Inch
Air Bleed Ports
Air Bleed Port Location - Head
Air Bleed Port Location -Cap (or second head)
Submerisble Option
Paint
Corrosion Protection
Cylinder Body Material
Preview - Generation
Preview
Formats
Files
3D
2D