??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
101.6TB2AR114M0.00M11
HELP_VARIABLE
Company
Parker Cylinder & Accumulator Division Europe
Description
Series 2A/2AN - Pneumatic Cylinders, Heavy Duty Steel
Bill of material
101.6TB2AR114M0.00M11
Part No.
Bore
Cushion Head
Double Rod
Mounting Style
Mounting Modifications
Port
Head End - Rod No.
Head End - Piston Rod End
Head End - Rod Thread
Cap End - Rod No.
Cap End - Piston Rod End
Cap End - Rod Thread
Cushion Cap
Stroke
XI Distance
Fluid Medium
Ports Position Head
Ports Position Cap
Special Features
N/A
Preview - Generation
Preview
Formats
Files
3D
2D