??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
C3S300V4F11I22T11M12
HELP_VARIABLE
Company
Parker Electromechanical and Drives Division Europe
Description
Single-Axis Servo Drive/Controller - Compax3S Series : 30A / 3*400-480VAC (25kVA output)
Bill of material
C3S300V4F11I22T11M12
Part Number
Series Name
Single-Axis Servo Drive/Controller - Compax3S Series : 30A / 3*400-480VAC (25kVA output)
Series Code
C3S300V4
Division ID
A87859
Division Name
Electromechanical and Drives Division Europe
Company
Parker Hannifin
Preview - Generation
Preview
Formats
Files
3D
2D