??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
RS60-005-L2
HELP_VARIABLE
Company
Parker Electromechanical
Description
RS, RX - Generation II Stealth Gearhead "Right-Angle"
Bill of material
RS60-005-L2
Part No.
RS60-005-L2
Series
RS/RX Series
Gearhead Series
Frame Size
Ratio
Backlash
Mounting Kit
A Square Flange
62 mm (2.441 in)
B Bolt Hole
5.5 mm (0.217 in)
C Bolt Circle
70 mm (2.756 in)
D Pilot Diameter
50 mm (1.969 in)
E Output Shaft Diameter
16 mm (0.630 in)
F Output Shaft Length
40 mm (1.575 in)
G Pilot Thickness
11 mm (0.433 in)
H Flange Thickness
8 mm (0.315 in)
I Recess Length
24.5 mm (0.965 in)
J Housing Recess
5 mm (0.197 in)
K Distance to Output Centerline
93.7 mm (3.689 in)
L Housing Length
124.7 mm (4.909 in)
M Housing Width
78 mm (3.071 in)
N Distance to Input Centerline
47 mm (1.850 in)
O Tapper Distance
15 mm (0.590 in)
P Distance from Shaft End
2 mm (0.079 in)
Q Keyway Length
25 mm (0.984 in)
R Key Height
18 mm (0.709 in)
S Keyway Width
5 mm (0.197 in)
T Shoulder Height
0.5 mm (0.020 in)
U Shoulder Diameter
22 mm (0.866 in)
V Tap & Depth (end of shaft)
M5x0.8
AD Gearhead Adapter Length
-
C5
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D