??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
ETH050M05A1K1BDMN0050A
HELP_VARIABLE
Company
Parker Electromechanical and Drives Division Europe
Description
ETH050 - Electro Cylinder - ETH050
Bill of material
ETH050M05A1K1BDMN0050A
Part Number
ETH050M05A1K1BDMN0050A
Series
Frame Size
[050] : ISO50 Frame Size
Drive Train Type
Motor Mount, Housing & Groove Orientation
Lubricator Option
Motor Flange Option
Mounting Type
Rod End Type
Design Code
[N] : Standard Design
Stroke Type
Stroke Length
Ingress Protection Rating
Preview - Generation
Преглед
Формати
Files
3D
2D