??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
OSPP320000000000000000000
HELP_VARIABLE
Company
Parker Industrial Hydraulics - CHINA
Description
OSP-P ZYL - Basic Linear Drive
Bill of material
OSPP320000000000000000000
Piston Diameter
mm
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
Piston Position
mm
Piston Mounting
Air connection
Seals
Screws
Grease Lubrication
End cap position
Daempfung
mm
ATEX version
Mounting Guides
mm
Mounting Powerslide
mm
zusaetzlicher Fuehrungsschlitten
mm
Cover / cable channel
Mounting Profile
mm
Mounting Magnetic switch
mm
Mounting carrier
mm
Mounting Shock absorber
mm
Mounting End Cap Mounting
mm
Distance of Tandem
mm
Maximum stroke length
6000 mm
A
mm
AV
mm
B
mm
BV
mm
C
mm
DB
mm
E
mm
F
mm
G
mm
H
mm
I
mm
J
mm
K
mm
L
mm
M
mm
N
mm
O
mm
P
mm
R
mm
S
mm
T
mm
V
mm
X
mm
Y
mm
BW
mm
BX
mm
BY
mm
CF
mm
EN
mm
EM
mm
FB
mm
FH
mm
ZZ
mm
I1
mm
I2
mm
EN1
mm
EN2
mm
FA
mm
FC
mm
FE
mm
FG
mm
FL
mm
FN
mm
AR
mm
AS
mm
HH
mm
KK
mm
LL
mm
MM
mm
NN
mm
PP
mm
SS
mm
TT
mm
LA1
0.000 mm
CV
mm
DV
mm
V1
mm
V2
mm
V3
mm
V4
mm
V5
mm
V6
mm
V7
mm
V8
mm
V9
mm
V10
mm
V11
mm
V12
mm
V13
mm
V14
mm
V15
mm
V16
mm
V17
mm
V18
mm
V19
mm
V20
mm
V21
mm
V22
mm
V23
mm
V24
mm
V25
mm
V26
mm
V27
mm
LA3
mm
FORM
V28
mm
V29
mm
SW
mm
SW2
mm
KK1
mm
KK2
mm
KK3
mm
SK
mm
VN
mm
ZR1
mm
ZR2
mm
ZR3
mm
ZR4
mm
ZR5
mm
ZR6
mm
ZR7
mm
V30
mm
XBA1
mm
XBA3
mm
C1
mm
C2
mm
E1
mm
ZB
mm
DL1
0.000 mm
DL2
mm
DL3
mm
DL4
mm
DR1
0.000 mm
DR2
mm
DR3
mm
DR4
mm
GE
mm
WEIGHT
mm
W
mm
Preview - Generation
Previsualización
Formatos
Fichas
3D
Dimensión
2D