??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
FC-752-12FP
HELP_VARIABLE
Company
Parker Quick Coupling Division
Description
HTMA (ISO 16028, 3/8”)Non-Spill, Flush Face Quick Coupling, Connect Under Pressure (hyd) up to 5000 psi - FF/FC Series Nipples
Bill of material
FC-752-12FP
Part Number
Series Name
HTMA (ISO 16028, 3/8”)Non-Spill, Flush Face Quick Coupling, Connect Under Pressure (hyd) up to 5000 psi - FF/FC Series Nipples
Series Code
FF-FC Series Nipples
Division ID
687539
Division Name
Quick Coupling Division
Company
Parker Hannifin
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D