??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
4 P5ONBA-S
HELP_VARIABLE
Company
Parker Tube Fittings Division
Description
P5ONBA - Port Bleed Adapters
Bill of material
4 P5ONBA-S
Part No.
4 P5ONBA-S
Product Type
4 P5ONBA
Material Selection
Steel
Thread UN/UNF-2A T5
7/16-20
Width Across Flats H
11/16 Cal
Overall Length L
52 mm
Distance LL
41 mm
Section O-ring SS
1.830 mm
Preview - Generation
Podgląd
Formaty
Files
3D
Wymiar
2D