??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
24 XHQ1-S
HELP_VARIABLE
Company
Parker Tube Fittings Division
Description
XHQ EO - Code 61 Flange Connector
Bill of material
24 XHQ1-S
Part No.
Product Type
Material Selection
Nom. Flange Size SAE
Inch
Nom. Flange Size ISO (DN)
mm
Tube
mm
Tube
Inch
Thread UN-2A T1
Diameter D1
mm
Diameter D2
mm
Length L1
mm
Length L2
mm
Width Across Flats S1
Inch
Weight (Steel)
kg/1 St.
Pressure PN S
bar
Pressure PN SS
bar
PSI Series
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D