??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
2.00TBVELU119A0.062
HELP_VARIABLE
Company
Parker Cylinders
Description
VE Series - Pneumatic Tie Rod Cylinders
Bill of material
2.00TBVELU119A0.062
Part No.
2.00TBVELU119A0.062
Bore Size
Inch
Double Rod
Mounting Style
Mounting Modification
Series
VE - Valve Actuation - Tie Rod Cylinder
Piston
Port Type
U - NPTF (Dry Seal Pipe Thread)
Seals
Special Modifications
Piston Rod Number
Piston Rod End
Piston Rod End Thread
Piston Rod Number - End 2
Piston Rod End - End 2
Piston Rod End Thread - End 2
Stroke
Inch
BB Dimension - Head
Inch
BB Dimension - Cap (or Second Head)
Inch
Port Size - Head
Port Location - Head
Port Size - Cap (or Second Head)
Port Location - Cap (or Second Head)
Piston Rod End Thread Type
Piston Rod End Thread (KK-CC)
Piston Rod End A Dimension
Piston Rod Wrench Flats
Piston Rod NA Turndown
Piston Rod End Extension - Catalog Designation
Piston Rod End Extension Length
Special Flat Length
0.000
Special NA Length
0.000
Piston Rod End Thread Type - End 2
Piston Rod End Thread (KK-CC) - End 2
Piston Rod End A Dimension - End 2
Piston Rod Wrench Flats - End 2
Piston Rod NA Turndown - End 2
Piston Rod End Extension - Catalog Designation - End 2
Piston Rod End Extension Length - End 2
Special Flat Length - End 2
0.000
Special NA Length - End 2
0.000
Piston Rod Material
Piston Rod Plating
Extra Tie Rod Nuts
Paint
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D