??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
80TBHMIXRPF11M0.00M1100XXVX
HELP_VARIABLE
Company
Parker Cylinder & Accumulator Division Europe
Description
Series HMIX - Industrial Hydraulic Feedback Cylinders
Bill of material
80TBHMIXRPF11M0.00M1100XXVX
Part Number
Bore
Cushion Head
Mounting Style
Mounting Modifications
Series
HMIX
Port
Piston
Head End - Rod No
Head End - Piston Rod End
Head End Rod Thread
Cushion Cap
Stroke
XL - Distance
Fluid media
Ports Position Head
Port Positions Cap
Air Bleeds Head
Air Bleeds Cap
Manifold
Manifold Position
Transducer Type
Output Signal
Preview - Generation
Preview
Formats
Files
3D
2D