??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
10F01ED
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
10F - Coalescing Filters
Bill of material
10F01ED
Part No.
10F01ED
Product
10F Coalescing Filters
Series
Port Size
Bowl / Drain Options
Filter Elements
Engineering Level
Port Type
A
1.69 (43) Inch (mm)
B
1.53 (39) Inch (mm)
C
0.39 (10) Inch (mm)
D
3.82 (97) Inch (mm)
E
4.21 (107) Inch (mm)
F
1.60 (41) Inch (mm)
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D