??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
1/4 HPBA-S
HELP_VARIABLE
Company
Parker Tube Fittings Division
Description
HPBA O-Lok - Port Bleed Adapters
Bill of material
1/4 HPBA-S
Part No.
1/4 HPBA-S
Product Type
1/4 HPBA
Material Selection
Steel
Thread NPTF PT
1/4-18
Width Across Flats H
11/16 Inch
Overall Length L
56 mm
Distance LL
47 mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D