??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PO-ODSB-145-SB005-1SP-SSR-00_BT0-0200-0000-00-000-000(00000)
HELP_VARIABLE
Company
TAIYO
Description
ODS...145-225 - ODS...Kugelgewindespindel
Bill of material
PO-ODSB-145-SB005-1SP-SSR-00_BT0-0200-0000-00-000-000(00000)
TYPE
mm
SIZE
ACTUATOR
mm
PITCH
mm
DRIVESHAFT
mm
CARRIERLENGTH
mm
CARRIER
mm
ORDERSTROKE
mm
Enter value for ORDERSTROKE
mm
cm
inch
ft
GUIDE
mm
MOUNTING
mm
PROTECTION
mm
DAMPER
mm
ENDSWITCH
mm
REFSWITCH
mm
A
mm
B
B1
mm
B2
mm
D
mm
E
mm
F
mm
G
mm
HB
mm
HR
mm
K
mm
LB
mm
LC
mm
LR
mm
LS
mm
M
mm
MA
mm
MB
mm
MC
mm
MN
mm
MO
mm
MP
mm
N
mm
O
mm
PB
mm
PR
mm
PS
12.000 mm
PT
9.000 mm
T1
mm
T2
mm
TA
mm
TA1
TB
TB1
TC
mm
TC1
TD
mm
TD1
TK
mm
TL
1.500 mm
U
mm
U1
mm
JS
mm
JL
0.000 mm
X
mm
ZYL
mm
MAXSTROKE
mm
T3
mm
T4
mm
T5
mm
T6
mm
T7
mm
T8
mm
T9
mm
T10
mm
KS
mm
SW1
mm
K1
mm
K2
mm
K3
mm
K4
mm
K5
mm
K6
mm
K7
mm
K8
34.000 mm
K9
11.000 mm
K10
20.000 mm
K11
mm
K12
mm
K13
mm
W1
mm
W2
mm
W3
mm
W4
mm
W5
mm
W6
mm
W7
mm
M2
35.000 mm
M3
mm
M4
mm
M5
15.000 mm
M6
mm
M7
mm
M8
mm
M9
mm
M10
mm
M11
mm
M12
mm
M13
mm
KM
mm
Enter value for KM
mm
cm
inch
ft
Preview - Generation
Preview
Formats
Files
3D
2D